IESNA:LM-63-2002
[TEST]P1644511
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-722-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 70CRI 2200K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (16) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2320.5
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
219.7 308.0 391.2 440.6 480.3 514.9 540.1 547.3 556.9 601.5 687.3 781.9 871.5 951.6 1017.3 
1068.2 1096.8 1105.4 1083.7 1028.3 926.8 778.2 618.5 473.6 325.9 195.8 118.1 86.0 74.7 66.4 58.4 
46.5 33.1 19.7 2.8 0.0 0.0 
219.7 309.1 386.3 439.8 479.8 515.7 540.8 548.6 558.4 600.3 685.2 780.8 868.0 947.2 1012.9 
1064.1 1093.8 1103.5 1083.7 1031.8 936.6 776.7 616.0 470.5 322.2 193.6 116.6 86.1 75.0 66.4 57.9 
46.0 32.8 20.4 2.9 0.0 0.0 
219.7 305.4 382.1 434.6 477.2 515.2 543.2 554.5 564.3 597.7 668.5 759.6 845.9 921.1 986.2 
1036.2 1071.5 1087.8 1079.1 1038.5 959.4 834.9 670.3 518.8 367.4 226.4 135.9 91.7 78.0 68.4 58.9 
46.2 34.6 23.2 8.3 0.0 0.0 
219.7 304.1 379.3 433.0 478.6 520.6 555.0 573.4 584.0 607.2 659.9 739.0 820.1 892.5 955.8 
1006.4 1047.8 1075.6 1085.3 1069.0 1019.0 919.8 787.3 624.3 459.7 298.1 177.8 108.3 81.7 70.3 59.9 
47.1 37.0 25.1 9.6 0.0 0.0 
219.7 295.3 367.1 423.5 470.0 516.2 557.4 586.6 603.4 621.1 655.3 710.9 782.6 853.2 912.6 
968.7 1016.2 1054.2 1086.3 1101.2 1087.3 1024.0 926.9 789.9 627.7 451.6 286.5 167.1 101.0 79.0 68.5 
55.0 40.6 28.1 12.1 0.0 0.0 
219.7 283.4 353.5 410.0 456.8 505.9 555.3 595.4 623.5 646.0 670.5 704.4 754.5 820.1 888.1 
949.3 999.4 1041.5 1086.2 1128.1 1155.8 1157.0 1113.2 1020.4 878.5 702.6 512.7 331.2 189.6 115.5 80.8 
57.8 35.4 22.2 8.6 0.0 0.0 
219.7 273.4 332.5 388.3 435.7 484.0 533.1 579.0 620.6 653.4 683.5 712.1 743.3 786.5 842.1 
909.3 981.4 1051.7 1122.2 1204.6 1282.6 1325.5 1351.3 1346.4 1292.2 1165.4 970.0 727.9 473.3 253.5 
123.3 62.5 39.2 25.3 13.4 1.1 0.0 
219.7 258.4 304.2 353.2 399.5 444.2 488.1 532.8 578.2 621.7 661.4 695.9 729.9 765.9 805.1 
849.1 904.8 970.2 1044.1 1142.6 1288.3 1416.8 1475.7 1545.9 1581.9 1560.1 1448.3 1248.0 985.2 688.6 
479.8 299.7 145.0 48.5 21.9 3.9 0.0 
219.7 244.5 274.7 310.3 349.3 388.3 426.8 464.6 502.8 542.3 580.8 618.1 659.1 705.4 752.5 
806.9 867.7 932.7 1012.4 1115.0 1314.6 1487.5 1583.4 1715.4 1869.9 1992.9 2010.7 1918.0 1644.1 
1297.6 958.4 540.1 214.2 75.9 30.3 8.6 0.0 
219.7 242.4 271.1 304.4 343.4 381.9 417.6 454.7 494.6 534.4 569.0 606.2 646.7 691.0 738.0 
791.7 852.6 919.4 997.9 1103.1 1293.5 1473.0 1570.4 1708.7 1872.2 2003.2 2034.3 1942.5 1663.0 
1302.6 946.7 509.8 199.4 73.9 32.5 8.8 0.0 
219.7 230.0 244.4 263.8 285.5 311.9 339.2 366.9 395.0 425.9 454.8 479.9 509.3 539.3 574.7 
612.3 656.5 706.2 776.4 875.7 1021.9 1130.5 1228.3 1361.0 1503.1 1594.5 1596.6 1496.0 1254.7 957.6 
618.9 273.4 106.0 43.1 15.2 3.8 0.0 
219.7 223.7 231.8 243.1 258.6 275.4 294.0 312.2 334.1 354.2 373.6 392.3 410.8 429.4 448.1 
470.5 497.4 530.4 578.8 665.1 754.8 815.5 884.0 976.5 1065.4 1098.9 1049.1 931.5 751.1 569.3 
360.7 162.5 68.0 29.9 12.6 2.9 0.0 
219.7 216.0 218.0 223.7 232.1 243.2 254.7 266.2 277.8 288.6 298.1 304.4 310.3 314.5 316.3 
318.0 320.1 324.0 338.3 360.4 370.0 368.7 371.0 378.0 378.5 355.0 305.1 242.4 171.3 123.0 86.6 
56.9 35.4 21.0 11.1 3.3 0.0 
219.7 205.1 198.4 197.2 200.8 207.3 214.4 220.2 224.3 226.3 225.5 222.2 217.1 209.5 200.2 
188.6 176.7 164.3 151.9 141.1 132.5 127.2 125.0 123.8 121.7 117.0 109.1 97.2 79.8 62.8 50.2 39.2 27.9 
17.8 9.1 2.4 0.0 
219.7 195.9 184.5 183.2 187.8 194.0 200.0 204.1 205.2 203.6 199.7 193.6 185.8 176.7 166.2 156.0 
146.7 138.2 131.5 126.4 123.3 122.2 122.5 123.7 125.0 124.0 119.3 110.3 95.9 75.9 58.1 44.5 31.5 17.0 8.3 1.6 
0.0 
219.7 188.3 176.5 177.0 182.9 188.7 193.5 195.8 195.3 191.5 185.8 178.6 169.5 160.2 152.4 145.5 
140.0 135.9 132.8 130.3 127.6 125.3 124.3 123.7 123.2 121.2 115.2 106.7 97.4 83.9 65.7 46.7 28.7 17.9 7.3 1.0 
0.0 
219.7 182.1 171.8 174.1 179.9 185.2 188.6 189.7 187.3 182.1 174.9 166.9 158.6 151.2 146.5 144.2 
143.4 140.3 135.9 132.0 128.4 122.2 111.7 106.7 103.6 100.2 97.1 93.6 89.6 83.9 73.6 58.1 48.8 36.2 13.9 0.2 
0.0 
219.7 176.8 168.5 171.9 177.5 181.7 184.5 183.9 180.3 173.9 166.4 158.7 151.9 147.1 145.0 143.9 142.1 
138.8 133.6 123.2 117.5 114.8 111.6 108.5 104.9 101.1 96.4 92.3 88.9 84.0 77.3 70.6 62.3 46.5 21.9 0.0 0.0 
219.7 172.9 166.9 171.0 175.9 179.3 180.8 179.0 174.1 167.2 159.7 152.7 147.6 144.0 141.4 138.5 134.8 
125.6 120.2 118.8 116.8 114.7 112.1 109.1 105.5 101.5 97.2 92.3 85.2 77.7 65.6 56.4 43.9 29.2 11.4 0.0 0.0 
219.7 171.8 166.1 170.3 174.4 177.5 178.3 175.9 170.6 163.5 156.1 149.6 144.5 140.8 137.0 133.3 124.3 
118.6 117.5 116.6 115.3 113.7 111.6 108.2 104.4 100.3 95.3 89.1 79.9 71.6 60.2 49.1 36.1 22.5 14.0 0.0 0.0 
219.7 170.2 165.1 169.3 172.9 175.7 175.7 172.9 167.2 160.0 152.5 146.5 141.3 137.5 133.1 127.9 119.1 
115.7 115.5 114.0 112.6 110.4 108.0 106.5 104.1 101.1 97.4 92.3 84.8 73.9 59.2 47.0 33.1 30.5 8.0 0.0 0.0 
219.7 170.2 164.6 169.3 172.6 175.2 175.4 172.1 166.7 159.4 151.6 145.2 140.3 136.5 131.8 126.4 117.5 
114.8 114.5 112.9 111.4 109.1 107.3 106.0 103.9 101.0 97.6 92.2 84.3 71.9 58.2 46.3 31.0 30.8 6.5 0.0 0.0 
